Ball & Roller screws

SKF Ball Screw Actuator

Linear drive applications often require superior performance from the actuator. SKF provides a large variety of ball screw actuators. All the SKF built actuators, ball screw actuator included, must exhibit this in terms of speed, temperature stability, accuracy and noise levels. SKF produces a ball screw actuator designed to satisfy the most demanding requirements.

Please click on the following link to view the complete actuation systems.

> Ball Screw Actuator

The actuator assortment includes telescopic pillars, ball screw actuator, linear and rotary actuators as well as control units, providing a total system solution for various applications. SKF helds a leading position in the industrial field where the ball screw actuator is used in many different applications.

SKF reconditioning centres include also ball screw repair. SKF Service Centres adopt reverse engineering when necessary for ball screw repair for all makes and models.