Ball & Roller screws

SKF Ball Screw

SKF ball screw assemblies are high-quality products, suitable for a wide range of applications where precision driving systems are needed. Such ball screw assemblies afford the opportunity to displace loads by transforming rotary action into linear motion. Due the incorporation of balls between the nut and the screw shaft, the SKF ball screw is highly efficient.

Please click on the following links to view the ball screw range.

> Miniature ball screw

> Large rolled screw

> Rotating nut system

> Ground ball screw

In our wide range in ball screws, you are sure to find the product which fits exactly your requirements:

The miniature ball screw, either with ball recirculation by integrated tube or with inserts, is very compact. Backdriving makes it highly efficient. The large ball screw enables you to select the right level of requirement: the simple transport ball screw, the very fast ball screw with long lead, or the preloaded ball screw for more precision. The ground ball screw is designed for more rigidity and precision. The ball screwsdesigned by SKF Linear Motion are thus suitable for different environments and uses. This ball screw will provide a high level of rigidity, precision or speed in its working environment.