SKF Ball Screws
SKF ball screws are high-quality products, suitable for a wide range of applications where precision driving systems are needed. Such ball screws assemblies afford the opportunity to displace loads by transforming rotary action into linear motion. Due the incorporation of balls between the nut and the screw shaft the SKF ball screws are highly efficient.
Please click on the following links to view the ball screws range.
> Rotating nut system
> Ground ball screw
> Miniature ball screw
> Large rolled screw
The ball screws provided by SKF are suitable for a wide range of applications where precision driving systems are needed. SKF ball screws are built according to specific technologies ensuring the best "service life" to the ball screws and allowing them to give full satisfaction during this “service life”.
SKF offers a wide range of ball screws to cover all requirements: Flanged nut with internal preload, DIN standard double preloaded flanged nut, DIN standard double cylindrical preloaded nut, or tailor-made products.
End bearings are available for our ball and roller screws in different versions. |