Ball & Roller screws

SKF Electric Actuator

In the field of electric actuator, the TELEMAG line of telescopic pillars features the best combination of minimum retracted length and large stroke length. This electric actuator is used wherever robust and safe guiding systems are needed. The attractive design allows the TELEMAG electric actuator to often become part of the overall design of the equipment.

Please click on the following link to view the SKF electric actuator.

> Electric actuator

The line of TELEMAG electric actuators is complemented by the KOM control units, which allows a flexible and application focused system control.

Other lines of electric actuator such as the TELESMART have integrated control units. With such a control unit the electric actuator combines the advantages of AC and DC power. This electric actuator can be controlled by using desk, hand or foot switches.