Ball & Roller screws

SKF Electromechanical actuators

This electromechanical actuators range provides high power density in a small package. Approximately 40 % shorter for the compact electromechanical actuators, and 60 % for ultra-compact electromechanical actuators than modular electromechanical actuators, there is the added advantage of reduced weight.

Please click on the following link to view the electromechanical actuators range.

> Electromechanical Actuators

Ideal for fixed and robot mounted applications, retrofit of hydraulic cylinders is easy. The high performance electromechanical actuators consist of an SKF planetary roller screw directly driven through a coupling by a brushless motor. A planetary gear box is associated in some configurations for the electromechanical actuators. The roller screw converts rotary motion into linear movement.