SKF rotary actuators are designed to provide rotary motion. Fast or slow. Heavy or light duty. Complex or simple arrangements. You can chose from a wide variety of application areas. You will find a solution with both technical and economic advantages. Since the gearing is produced in one stage, through the use of a ball screw, you can also rely on a high degree of efficiency. Select the zero-backlash versions for maximum precision.

With the modular concept CRAB 17 is developed, each actuator can be customized for a particular application easily. The rotary actuator from SKF is modular so that critical components can be interchanged to meet the needs of a special design priority. The purpose with CRAB 17 is to be small and compact but still be able to produce high torque. As the actuator can withstand high loads it can also serve as a load-bearing element of your design. Special bearings arrangements are not usually required.

 

Product Group

CRAB 17

 
 

Supply voltage

[V]

110

 
 

Max. angular speed

[°/sec.]

13

 
 

Hand crank

No

 
 

Manual override

No

 
 

Output shaft

Hollow/keyway

 
 

Limit switch

No

 
 

Motor orientation

D, F, R, U

 
 

Motor assembly

Left, Right

 
 

Motor designation

E110C

 
 

Options for motor

Cable 2,0m, Cable with plug 2,0m, EMC filter, Encoder, No cable, No cover

 
 

Max. working range

[°]

360

 
 

Max. output torque

[Nm]

200

 
 

Max. axial load

[N]

5 000

 
 

Max. tilting torque

[Nm]

100

 
 

Gear ratio

52:1

 
 

Max. current consumtion

[A]

1,6

 
 

Efficiency factor

[%]

50

 
 

Temperature

-20°C to +60°C

 
 

Self locking

Yes