Silver

Main text special actuators

The MAGTOP product family is a compact and cost effective actuator, primarily designed for the building and construction segment. The MAGTOP is suited for opening and closing of windows, doors, smoke vents etc. , and for skylight and dome light applications. These rod actuators are powerful, economical and are able to withstand high maximum loads and provide a wide range of strokes.

 

Product group

MAGTOP

 
 

Load category

[N]

0-2 000

 
 

Max. stroke

[mm]

500

 
 

Retracted lenght

[mm]

1 098

 
 

Max. dynamic load

[N]

2 000

 
 

Max. static load

[N]

2 000

 
 

Supply voltage

[V]

230

 
 

Speed range

[mm/s]

19-14

 
 

Speed at no load

[mm/s]

19

 
 

Speed category at max. load

[mm/s]

11-20

 
 

Speed at max. load

[mm/s]

14

 
 

Duty factor at max. load

[%]

20

 
 

Cable

Cable

 
 

Protection class

IP40

 
 

Temperature

[°C]

-10 - +40

 
 

Current consumption

[A]

1,9

 
 

pull

[Max. load ]

2 000