Silver

Main text special actuators

The VARIMAG product family is a compact and cost effective actuator, primarily designed for the building and construction segment. VARIMAG chain actuators are the way forward for automatically controlled windows. They take up very little space and the comprehensive range provides just the strokes, thrust forces and chain resistance required for any window application.

 

Product group

VARIMAG

 
 

Load category

[N]

0-2 000

 
 

Max. stroke

[mm]

150

 
 

Max. dynamic load

[N]

150

 
 

Max. static load

[N]

150

 
 

Supply voltage

[V]

24

 
 

Speed range

[mm/s]

40-35

 
 

Speed at no load

[mm/s]

40

 
 

Speed category at max. load

[mm/s]

21-40

 
 

Speed at max. load

[mm/s]

35

 
 

Duty factor at max. load

[%]

20

 
 

Cable

Cable

 
 

Protection class

IP20

 
 

Temperature

[°C]

-10 - +40

 
 

Current consumption

[A]

2,2

 
 

pull

[Max. load ]

300