Silver

Main text special actuators

The MAGRACK rack actuators are designed for the building and construction segment, especially for large window applications. They are ideal for heavy-duty in corrosive environments. They are also extremely flexible to use because they have been designed to provide thrust that is synchronized on two, three or four points. The possibility of combining two motors so as to double thrust force should not be undervalued either.

 

Product group

MAGRACK

 
 

Load category

[N]

0-2 000

 
 

Max. stroke

[mm]

750

 
 

Retracted lenght

[mm]

895

 
 

Supply voltage

[V]

No motor