Linear axes are high dynamic units with a high load carring capacity and stiffness. The slide material is eloxated aluminium to optimize the weight. The running accuracy in a µm range and the preloaded ballscrews lead to a precise positioning, required in pick&place machines, medical applications or precise handling units.

Drawing (click to enlarge)

 

Motor type

Ecostep motor

 
 

L1

[mm]

130

 
 

L3

[mm]

38

 
 

n

1

 
 

Stroke

S [mm]

60

 
 

weight

[kg]

1,3

 
 

do

[mm]

8

 
 

p

[mm]

4

 
 

I

[kgmm²]

2,7

 
 

Max acceleration

[m/s²]

3,2

 
 

n max

[1/min]

4 500

 
 

V max

[m/min]

18

 
 

A

[mm]

47,2

 
 

M

M4

 
 

D

[mm]

38,2

 
 

d

[mm]

8

 
 

l

[mm]

30

 
 

guiding Load carrying capacity

C eff [N]

4 150

 
 

guiding Load carrying capacity

Co [N]

8 000

 
 

Mox

[Nm]

95,6

 
 

Moy

[Nm]

55,8

 
 

Moz

[Nm]

55,8

 
 

axial load carrying capacity

C eff axial [N]

2 000

 
 

axial load carrying capacity

Co axial [N]

1 000

 
 

Ma

[Nm]

0,7

 
 

Ms

[Nm]

0,03