Hand driven precision slide

The precision slide is designed as a modular system. This means that the individual parts of the various series constantly recur.
Precision slides are available as standard in three different rail guide systems:

  • R - Crossed rollers : Slides with crossed roller assemblies of series LWRE, and cage type LWAKE (greater stiffness because of a greater roller diameter, greater load-carrying capacity,improved rolling behaviour)
  • N - Needle rollers : Slides with needle roller assemblies of series LWRM/LWRV, and cage type LWHV or LWHW (enhanced stiffness, enhanced load-carrying capacity)
  • P - Dry sliding liner : Slides with dry sliding liner assemblies of the series (resistance to shock, suitability for short or, high-frequency strokes)

Drawing (click to enlarge)

 

Manual Drive

With micrometer knurl

 
 

Width

B [mm]

100

 
 

height

H [mm]

40

 
 

L1

[mm]

260

 
 

L2

[mm]

210

 
 

Stroke

S [mm]

50

 
 

C

[mm]

15

 
 

C1

[mm]

6

 
 

C2

[mm]

46

 
 

D1

[mm]

30

 
 

screw

M10 x 1

 
 

J

[mm]

74

 
 

G

M6

 
 

Load carrying capacity

C [N]

62 400

 
 

static load carrying capacity

C0 [N]

8 800

 
 

weight

[kg]

6,8