Hand driven precision slide

The precision slide is designed as a modular system. This means that the individual parts of the various series constantly recur.
Precision slides are available as standard in three different rail guide systems:

  • R - Crossed rollers : Slides with crossed roller assemblies of series LWRE, and cage type LWAKE (greater stiffness because of a greater roller diameter, greater load-carrying capacity,improved rolling behaviour)
  • N - Needle rollers : Slides with needle roller assemblies of series LWRM/LWRV, and cage type LWHV or LWHW (enhanced stiffness, enhanced load-carrying capacity)
  • P - Dry sliding liner : Slides with dry sliding liner assemblies of the series (resistance to shock, suitability for short or, high-frequency strokes)

Drawing (click to enlarge)

 

Manual Drive

With crank handle

 
 

Width

B [mm]

200

 
 

height

H [mm]

60

 
 

L1

[mm]

610

 
 

L2

[mm]

510

 
 

Stroke

S [mm]

100

 
 

C

[mm]

20

 
 

C1

[mm]

8

 
 

C2

[mm]

122

 
 

D1

[mm]

102

 
 

screw

TR16 x 2

 
 

J

[mm]

154

 
 

G

M8

 
 

Load carrying capacity

C [N]

251700

 
 

static load carrying capacity

C0 [N]

87 700

 
 

weight

[kg]

48