Slide top and base of steel. The slides are provided with standard patterns of mounting holes. The slide top carries tapped holes, the base plate counterbored holes for cylindrical screws to DIN 912. The slides are fitted with SKF precision rail guides with crossed roller units. Internal stops serve as stroke limit.

Drawing (click to enlarge)

 

Type

GCL

 
 

Width

B [mm]

60

 
 

height

H [mm]

28

 
 

L

[mm]

130

 
 

Stroke

S [mm]

75

 
 

G

M4

 
 

G1

M4

 
 

H1

[mm]

9

 
 

H2

[mm]

18,5

 
 

J

[mm]

3x25

 
 

J1

[mm]

27,5

 
 

J2

[mm]

25

 
 

J3

[mm]

20,5

 
 

J4

[mm]

4x25

 
 

J5

[mm]

15

 
 

J6

[mm]

39

 
 

J7

[mm]

17

 
 

J8

[mm]

25

 
 

J9

[mm]

10

 
 

Load carrying capacity

C [N]

2 322

 
 

static load carrying capacity

C0 [N]

1 360

 
 

weight

[kg]

1,3