Slide top and base of steel. The slides are provided with standard patterns of mounting holes. The slide top carries tapped holes, the base plate counterbored holes for cylindrical screws to DIN 912. The slides are fitted with SKF precision rail guides with crossed roller units. Internal stops serve as stroke limit.

Drawing (click to enlarge)

 

Type

RM

 
 

Width

B [mm]

40

 
 

height

H [mm]

16

 
 

L

[mm]

130

 
 

Stroke

S [mm]

75

 
 

G

M4

 
 

H1

[mm]

15,5

 
 

H2

[mm]

9

 
 

J

[mm]

1x75

 
 

J1

[mm]

27,5

 
 

J2

[mm]

30

 
 

J3

[mm]

4x25

 
 

J4

[mm]

15

 
 

J5

[mm]

4x25

 
 

J6

[mm]

15

 
 

J9

[mm]

28,5

 
 

Load carrying capacity

C [N]

2 322

 
 

static load carrying capacity

C0 [N]

1 360

 
 

weight

[kg]

0,58