(only available on request)
SKF Linear ball bearing slides are used for applications that require high speed and acceleration but also medium stiffness and load carrying capacity, such as for packaging machines, handling systems or general machinery.

Drawing (click to enlarge)

 

Type

Without shaft support

 
 

height

H [mm]

38

 
 

lenght

L [mm]

1 536

 
 

stroke

S1 [mm]

875

 
 

stroke without bellows

S2 [mm]

1 395

 
 

Width

B [mm]

100

 
 

B1

[mm]

54

 
 

C

[mm]

18

 
 

d

[mm]

16

 
 

G

M6

 
 

G1

M8

 
 

H1

[mm]

20

 
 

J

[mm]

88

 
 

J1

[mm]

82

 
 

N

[mm]

5,3

 
 

N1

[mm]

10

 
 

N2

[mm]

9

 
 

N3

[mm]

15

 
 

T

[mm]

10,5

 
 

dynamic load carrying capacity

C eff [N]

3 450

 
 

static load carrying capacity

C0 [N]

3 450

 
 

torque

Mxo [Nm]

60

 
 

torque

Myo [Nm]

72

 
 

torque

Mzo [Nm]

75

 
 

V max

[m/min]

2,4

 
 

Total mass

G [kg]

7

 
 

Mobile mass

G [kg]

0,8

 
 

screw

K1 205

 
 

do

[mm]

11,8

 
 

p

[mm]

5

 
 

screw load carrying cap.

C eff [N]

3 100

 
 

screw load carrying cap.

C0 [N]

5 100

 
 

Ms

[Nm]

0,04

 
 

Ma

[Nm]

2,6