(only available on request)
SKF Linear ball bearing slides are used for applications that require high speed and acceleration but also medium stiffness and load carrying capacity, such as for packaging machines, handling systems or general machinery.

Drawing (click to enlarge)

 

Type

Without shaft support

 
 

height

H [mm]

58

 
 

lenght

L [mm]

1 850

 
 

stroke

S1 [mm]

1 230

 
 

stroke without bellows

S2 [mm]

1 635

 
 

Width

B [mm]

160

 
 

B1

[mm]

88

 
 

C

[mm]

25

 
 

d

[mm]

25

 
 

G

M10

 
 

G1

M12

 
 

H1

[mm]

30

 
 

J

[mm]

140

 
 

J1

[mm]

132

 
 

N

[mm]

8,4

 
 

N1

[mm]

15

 
 

N2

[mm]

13,5

 
 

N3

[mm]

20

 
 

T

[mm]

16

 
 

dynamic load carrying capacity

C eff [N]

7 650

 
 

static load carrying capacity

C0 [N]

8 150

 
 

torque

Mxo [Nm]

235

 
 

torque

Myo [Nm]

271

 
 

torque

Mzo [Nm]

283

 
 

V max

[m/min]

3,7

 
 

Total mass

G [kg]

21,9

 
 

Mobile mass

G [kg]

3,1

 
 

screw

K2 005

 
 

do

[mm]

19,7

 
 

p

[mm]

5

 
 

screw load carrying cap.

C eff [N]

8 200

 
 

screw load carrying cap.

C0 [N]

16 200

 
 

Ms

[Nm]

0,08

 
 

Ma

[Nm]

10,7