(only available on request)
SKF Linear ball bearing slides are used for applications that require high speed and acceleration but also medium stiffness and load carrying capacity, such as for packaging machines, handling systems or general machinery.

Drawing (click to enlarge)

 

Type

Without shaft support

 
 

height

H [mm]

67

 
 

lenght

L [mm]

950

 
 

stroke

S1 [mm]

515

 
 

stroke without bellows

S2 [mm]

715

 
 

Width

B [mm]

180

 
 

B1

[mm]

96

 
 

C

[mm]

25

 
 

d

[mm]

30

 
 

G

M12

 
 

G1

M12

 
 

H1

[mm]

35

 
 

J

[mm]

158

 
 

J1

[mm]

150

 
 

N

[mm]

10,5

 
 

N1

[mm]

18

 
 

N2

[mm]

13,5

 
 

N3

[mm]

20

 
 

T

[mm]

16

 
 

dynamic load carrying capacity

C eff [N]

12 200

 
 

static load carrying capacity

C0 [N]

12 900

 
 

torque

Mxo [Nm]

405

 
 

torque

Myo [Nm]

473

 
 

torque

Mzo [Nm]

495

 
 

V max

[m/min]

14

 
 

Total mass

G [kg]

18

 
 

Mobile mass

G [kg]

4,4

 
 

screw

K2 005

 
 

do

[mm]

19,7

 
 

p

[mm]

5

 
 

screw load carrying cap.

C eff [N]

8 200

 
 

screw load carrying cap.

C0 [N]

16 200

 
 

Ms

[Nm]

0,08

 
 

Ma

[Nm]

10,7