In response to the market trend for increased performance with a minimum of mounting space, SKF has extended its product range by a miniature profile rail guide. In total SKF offers seven rail sizes and fourteen different types of carriages.
Rail type
Wide
Carriage type
Standard carriage
Mounting holes
blind hole thread
carriage width
W1 [mm]
30
rail width
W [mm]
18
L1
[mm]
36,5
L2
28
H
12
H1
2
H4
7,5
W4
9
W2
21
L3
L5
40
M1
M 3 x 3
d3
3,5
d2
6
h
4,5
F
Load carrying capacity
C [N]
2 200
static load carrying capacity
C0 [N]
3 800
MOA/OB
[Nm]
14,2
MOC
30,4
weight of carriage
[kg]
0,04
Emin
5