In response to the market trend for increased performance with a minimum of mounting space, SKF has extended its product range by a miniature profile rail guide. In total SKF offers seven rail sizes and fourteen different types of carriages.
Rail type
Standard
Carriage type
Standard carriage
Mounting holes
blind hole thread
carriage width
W1 [mm]
32
rail width
W [mm]
15
L1
[mm]
41,5
L2
29,5
H
16
H1
4
H4
10,8
W4
7,5
W2
25
L3
20
L5
44,5
M1
M 3 x 4
d3
3,5
d2
6
h
4,5
F
40
Load carrying capacity
C [N]
2 880
static load carrying capacity
C0 [N]
5 390
MOA/OB
[Nm]
21
MOC
40,2
weight of carriage
[kg]
0,06
Emin
5