SKF profile rail guides are accuracy rolling bearings for linear movements and are therefore suitable for use in most types of machinery. With these profile rail guides it is possible for SKF to offer a guide system which achieves an good price/performance ratio.

Drawing (click to enlarge)

 

Series

LLR 25

 
 

Carriage type

Slim line, long

 
 

Mounting holes

blind hole thread

 
 

carriage width

W1 [mm]

48

 
 

rail width

W [mm]

23

 
 

N

[mm]

12,5

 
 

L1

[mm]

107,9

 
 

L2

[mm]

79,5

 
 

H

[mm]

36

 
 

H1

[mm]

29,9

 
 

H4 1)

[mm]

24,45

 
 

H4 2)

[mm]

24,25

 
 

H3

[mm]

7,5

 
 

W2

[mm]

35

 
 

L3

[mm]

50

 
 

L5

[mm]

0

 
 

W3

[mm]

38,3

 
 

H5

[mm]

11,5

 
 

L6

[mm]

20,8

 
 

L4

[mm]

21,95

 
 

H8

[mm]

5,5

 
 

B2

[mm]

9,5

 
 

H9

[mm]

5,5

 
 

H7

[mm]

15,2

 
 

M1

M6x9,0

 
 

d2

[mm]

11

 
 

d3

[mm]

7

 
 

M2

M3x5

 
 

Emin

[mm]

10

 
 

F

[mm]

60

 
 

Load carrying capacity

C [N]

30 400

 
 

static load carrying capacity

C0 [N]

45 500

 
 

MOA/OB

[Nm]

510

 
 

MOC

[Nm]

650

 
 

weight of carriage

[kg]

0,65

 
 

Grease nipple

M6x8 - DIN 71 412

 

Note:
1) With rail cover strip
2) Without rail cover strip