SKF profile rail guides are accuracy rolling bearings for linear movements and are therefore suitable for use in most types of machinery. With these profile rail guides it is possible for SKF to offer a guide system which achieves an good price/performance ratio.

Drawing (click to enlarge)

 

Series

LLR 45

 
 

Carriage type

Slim line, high

 
 

Mounting holes

blind hole thread

 
 

carriage width

W1 [mm]

86

 
 

rail width

W [mm]

45

 
 

N

[mm]

20,5

 
 

L1

[mm]

137,6

 
 

L2

[mm]

97

 
 

H

[mm]

70

 
 

H1

[mm]

60,3

 
 

H4 1)

[mm]

40,15

 
 

H4 2)

[mm]

39,85

 
 

H3

[mm]

10

 
 

W2

[mm]

60

 
 

L3

[mm]

60

 
 

L5

[mm]

0

 
 

W3

[mm]

69,8

 
 

H5

[mm]

30,9

 
 

L6

[mm]

27,3

 
 

L4

[mm]

29,3

 
 

H8

[mm]

18,2

 
 

B2

[mm]

9,5

 
 

H9

[mm]

18,2

 
 

H7

[mm]

23,5

 
 

M1

M10x18,0

 
 

d2

[mm]

20

 
 

d3

[mm]

14

 
 

M2

M4x7

 
 

Emin

[mm]

16

 
 

F

[mm]

105

 
 

Load carrying capacity

C [N]

68 100

 
 

static load carrying capacity

C0 [N]

85 700

 
 

MOA/OB

[Nm]

1 130

 
 

MOC

[Nm]

2 310

 
 

weight of carriage

[kg]

3

 
 

Grease nipple

M6x8 - DIN 71 412

 

Note:
1) With rail cover strip
2) Without rail cover strip