SKF profile rail guides are accuracy rolling bearings for linear movements and are therefore suitable for use in most types of machinery. With these profile rail guides it is possible for SKF to offer a guide system which achieves an good price/performance ratio.

Drawing (click to enlarge)

 

Series

LLR 35

 
 

Carriage type

Slim line, high and long

 
 

Mounting holes

blind hole thread

 
 

carriage width

W1 [mm]

70

 
 

rail width

W [mm]

34

 
 

N

[mm]

18

 
 

L1

[mm]

139

 
 

L2

[mm]

105,5

 
 

H

[mm]

55

 
 

H1

[mm]

47,4

 
 

H4 1)

[mm]

32,15

 
 

H4 2)

[mm]

31,85

 
 

H3

[mm]

8

 
 

W2

[mm]

50

 
 

L3

[mm]

72

 
 

L5

[mm]

0

 
 

W3

[mm]

58

 
 

H5

[mm]

24,35

 
 

L6

[mm]

23,75

 
 

L4

[mm]

25,25

 
 

H8

[mm]

13,9

 
 

B2

[mm]

9,5

 
 

H9

[mm]

13,9

 
 

H7

[mm]

20,5

 
 

M1

M8x13,0

 
 

d2

[mm]

15

 
 

d3

[mm]

9

 
 

M2

M3x5

 
 

Emin

[mm]

12

 
 

F

[mm]

80

 
 

Load carrying capacity

C [N]

55 600

 
 

static load carrying capacity

C0 [N]

81 000

 
 

MOA/OB

[Nm]

1 215

 
 

MOC

[Nm]

1 740

 
 

weight of carriage

[kg]

2,1

 
 

Grease nipple

M6x8 - DIN 71 412

 

Note:
1) With rail cover strip
2) Without rail cover strip