Speedi-Roll

To complement its versatile range of linear motion products, SKF has introduced the LLE linear guiding system, a highly efficient unit marketed under the name “Speedi-Roll”. In response to current market demands, this product was developed giving high priority to lightweight construction and ease of installation.

Drawing (click to enlarge)

 

Range

Guiding system

 
 

H

[mm]

35,5

 
 

H1

[mm]

7,7

 
 

W1

[mm]

80

 
 

Carriage type

Standard

 
 

L1

[mm]

90

 
 

W2

[mm]

59

 
 

L2

[mm]

70

 
 

W3

[mm]

45,8

 
 

L3

[mm]

60

 
 

H3

[mm]

12,1

 
 

d1

M 8

 
 

d4

[mm]

17

 
 

rail width

W [mm]

23

 
 

W4

[mm]

29,9

 
 

H2

[mm]

4

 
 

H4

[mm]

21

 
 

width

W5 [mm]

11

 
 

H5

[mm]

13

 
 

H6

[mm]

14,7

 
 

d2

[mm]

11

 
 

d3

[mm]

6,5

 
 

h

[mm]

17

 
 

F

[mm]

125

 
 

E

[mm]

62,5

 
 

L

[mm]

4 000

 
 

Foy

[N]

1 000

 
 

Foz

[N]

1 400

 
 

Mox

[Nm]

28

 
 

Moy

[Nm]

38

 
 

Moz

[Nm]

13

 
 

weight of rail

[kg]

1

 
 

weight of carriage

[kg]

0,4

 

Option:
- End stop: LLEHM 25
- Roller cover:LLEHX 25