Precision shaft

SKF precision shafts can be supplied either as solid or hollow shafts. The solid shafts are available in all dimensions required to fit SKF linear ball bearings; the hollow shafts have a minimum outside diameter of 16 mm. They are induction hardened and ground.

Drawing (click to enlarge)

 

shaft diameter

FW [mm]

5

 
 

Standard length

2 800 - 4100

 
 

Type

Solid shafts of precision steel

 
 

End finishing

ESSC 3

 
 

Mass

[kg/m]

0,15

 
 

Moment of inertia

[cm4]

0,0031

 
 

Cross section area

[mm²]

19,6