Precision shaft

SKF precision shafts can be supplied either as solid or hollow shafts. The solid shafts are available in all dimensions required to fit SKF linear ball bearings; the hollow shafts have a minimum outside diameter of 16 mm. They are induction hardened and ground.

Drawing (click to enlarge)

 

shaft diameter

FW [mm]

30

 
 

Standard length

5 100 - 6200

 
 

Type

Hollow shaft high grade steel

 
 

End finishing

ESSC 2

 
 

Mass

[kg/m]

3,55

 
 

Moment of inertia

[cm4]

3,46

 
 

Cross section area

[mm²]

453