Precision shaft

SKF precision shafts can be supplied either as solid or hollow shafts. The solid shafts are available in all dimensions required to fit SKF linear ball bearings; the hollow shafts have a minimum outside diameter of 16 mm. They are induction hardened and ground.

Drawing (click to enlarge)

 

shaft diameter

FW [mm]

20

 
 

Standard length

3 500 - 4100

 
 

Type

Solid shafts of stainless steel X90CrMoV18

 
 

End finishing

ESSC 9

 
 

Mass

[kg/m]

2,45

 
 

Moment of inertia

[cm4]

0,785

 
 

Cross section area

[mm²]

314

 
 

G

M6

 
 

G

[mm]

7

 
 

G1

[mm]

13

 
 

J

[mm]

customer specification

 
 

Jx

[mm]

customer specification