Linear ball bearings are bushings with recirculating ball tracks which provide low friction movement and the possibility of unlimited stroke.

Drawing (click to enlarge)

 

Product Group

Linear ball bearings

 
 

Series

Compact serie (ISO 1)

 
 

shaft diameter

FW [mm]

4

 
 

Bearing

closed

 
 

Seal

no seal

 
 

Self-aligning

no

 
 

Stainless

no

 
 

outer diameter

D [mm]

8

 
 

C

[mm]

12

 
 

dynamic load

C [N]

75

 
 

static load

Co [N]

60

 
 

weight

[kg]

0,001