Linear ball bearings are bushings with recirculating ball tracks which provide low friction movement and the possibility of unlimited stroke.
Product Group
Linear ball bearings
Series
Compact serie (ISO 1)
shaft diameter
FW [mm]
10
Bearing
closed
Seal
with double lip seals
Self-aligning
no
Stainless
outer diameter
D [mm]
17
C
[mm]
26
dynamic load
C [N]
585
static load
Co [N]
415
weight
[kg]
0,011