Linear ball bearings are bushings with recirculating ball tracks which provide low friction movement and the possibility of unlimited stroke.
Product Group
Linear ball bearings
Series
Compact serie (ISO 1)
shaft diameter
FW [mm]
12
Bearing
closed
Seal
no seal
Self-aligning
no
Stainless
yes
outer diameter
D [mm]
19
C
[mm]
28
dynamic load
C [N]
695
static load
Co [N]
510
weight
[kg]
0,012