Linear ball bearings are bushings with recirculating ball tracks which provide low friction movement and the possibility of unlimited stroke.
Product Group
Linear bearing units
Series
Compact serie (ISO 1)
shaft diameter
FW [mm]
50
Type
quadro
Bearing
closed
Housing
Seal
with double lip seals
Self-aligning
no
Stainless
Da
[mm]
62
C
70
A
175
dynamic load
C [N]
18 600
static load
Co [N]
25 500
weight
[kg]
5,4
H
40
H1
80
H2
39
H3
26
L
210
J
189
J1
154
N
10,5
N1
M12
L1
107