Linear ball bearings are bushings with recirculating ball tracks which provide low friction movement and the possibility of unlimited stroke.
Product Group
Shaft blocks
Series
Standard serie (ISO 3)
da
[mm]
20
A
weight
[kg]
0,22
H
21
H1
42
H2
28,5
L
130
J
108
N
11
N1
M10
L1
72