Linear ball bearings are bushings with recirculating ball tracks which provide low friction movement and the possibility of unlimited stroke.
Product Group
Linear ball bearings
Series
Standard serie (ISO 3)
shaft diameter
FW [mm]
50
Bearing
open
Seal
no seal
Self-aligning
no
Stainless
outer diameter
D [mm]
75
C
[mm]
100
dynamic load
C [N]
17 300
static load
Co [N]
weight
[kg]
0,78
C3
72
Opening angle
[a ]
E
23,6
Note : Upon request these bearings are available in stainless steel execution.