Linear ball bearings are bushings with recirculating ball tracks which provide low friction movement and the possibility of unlimited stroke.
Product Group
Linear ball bearings
Series
Standard serie (ISO 3)
shaft diameter
FW [mm]
20
Bearing
open
Seal
with double lip seals
Self-aligning
no
Stainless
outer diameter
D [mm]
32
C
[mm]
45
dynamic load
C [N]
2 600
static load
Co [N]
2 650
weight
[kg]
0,063
C3
28
Opening angle
[a ]
60
E
10,8
Note : Upon request these bearings are available in stainless steel execution.