Linear ball bearings are bushings with recirculating ball tracks which provide low friction movement and the possibility of unlimited stroke.
Product Group
Linear ball bearings
Series
Standard serie (ISO 3)
shaft diameter
FW [mm]
40
Bearing
open
Seal
with double lip seals
Self-aligning
no
Stainless
outer diameter
D [mm]
62
C
[mm]
80
dynamic load
C [N]
9 000
static load
Co [N]
8 300
weight
[kg]
0,31
C3
56
Opening angle
[a ]
50
E
18,7
Note : Upon request these bearings are available in stainless steel execution.