Telemag

The Telemag line of telescopic pillars features the best combination of minimum retracted length and large stroke length. They are used wherever robust and safe guiding systems are needed. The attractive design allows the Telemag to often become part of the overall design of the equipment.

Drawing (click to enlarge)

 

Product Group

Telemag TGC

 
 

Max. stroke

[mm]

500

 
 

Retracted length

[mm]

645

 
 

Speed at max. load

[mm/s]

9

 
 

Speed at no load

[mm/s]

11

 
 

Load

[N]

1 000

 
 

Tube set

2x

 
 

Control

electric

 
 

Motor voltage

[V]

230

 
 

System of protection

IP30

 
 

Construction

push

 
 

Colour

colourless anodised

 
 

Force push

[N]

1 000

 
 

Force pull

[N]

0