Telemag

The Telemag line of telescopic pillars features the best combination of minimum retracted length and large stroke length. They are used wherever robust and safe guiding systems are needed. The attractive design allows the Telemag to often become part of the overall design of the equipment.

Drawing (click to enlarge)

 

Product Group

Telemag TLG

 
 

Max. stroke

[mm]

200

 
 

Retracted length

[mm]

380

 
 

Speed at max. load

[mm/s]

25

 
 

Speed at no load

[mm/s]

33

 
 

Load

[N]

1 500

 
 

Tube set

3x

 
 

Motor voltage

[V]

24

 
 

System of protection

IP30

 
 

Force push

[N]

1 500

 
 

Force pull

[N]

0

 
 

Cable / connecting plug

Coiled, 0,6m, DIN8 plug

 
 

Option

-