Telemag

The TMS is a strong telescopic pillar with an optimal stroke / retracted length ratio for the lift of heavy eccentric loads. The TMS is fast, silent and able to lift 400 kg centric load or 150 kg eccentric load in a 2 m distance away from the pillar.

Drawing (click to enlarge)

 

Motor voltage

[V]

24

 
 

Cable / connecting plug

Coiled, 1,5m, jack plug

 
 

Max. stroke

[mm]

400

 
 

Force push

[N]

4 000

 
 

Force pull

[N]

0

 
 

Speed at no load

[mm/s]

28

 
 

Speed at max. load

[mm/s]

16

 
 

Retracted length

[mm]

376

 
 

Product Group

TMS

 
 

System of protection

SELV