Telesmart

This cost effective telescopic pillar offers an attractive design for height adjustable desks, tables, chairs and lightweight industrial workstations. The TXG series has an integrated control unit and combines the advantages of AC and DC power. The TMA & TMD series are very stylish and ideal for office environment. The pillars can be controlled by using desk, hand or foot switches.

Drawing (click to enlarge)

 

Voltage

[V]

24

 
 

Colour

Natural anodised coating

 
 

Options

With flange for crossbar one side

 
 

Max. stroke

[mm]

700

 
 

Force push

[N]

800

 
 

Force pull

[N]

0

 
 

Speed at no load

[mm/s]

60

 
 

Speed at max. load

[mm/s]

35

 
 

Retracted length

[mm]

550

 
 

Product Group

Telesmart TMD

 
 

System of protection

IP20

 
 

Friction clutch

8,5

 
 

Quick delivery/Easy range

Yes