Telesmart

This cost effective telescopic pillar offers an attractive design for height adjustable desks, tables, chairs and lightweight industrial workstations. The TXG series has an integrated control unit and combines the advantages of AC and DC power. The TMA & TMD series are very stylish and ideal for office environment. The pillars can be controlled by using desk, hand or foot switches.

Drawing (click to enlarge)

 

Colour

colourless anodised

 
 

Options

Control connection feedthrough, retract, memory, mains cable feedthrough

 
 

Max. stroke

[mm]

200

 
 

Force push

[N]

1 500

 
 

Force pull

[N]

0

 
 

Speed at no load

[mm/s]

23

 
 

Speed at max. load

[mm/s]

17

 
 

Retracted length

[mm]

360

 
 

Product Group

Telesmart TXG

 
 

System of protection

IP30

 
 

Motor voltage

[V]

230 V AC, 50Hz, class I

 
 

Output for an additional DC-Motor

24 V DC