CAT 21B

The CAT modular design concept makes it easy to interchange critical components such as motors, gears, screws, attachments, etc. Custom built actuators are easily and cost efficiently built from standard parts. The CAT range flexibility makes it suitable for an infinite number of applications.

Drawing (click to enlarge)

 

Product group

CAT 21B

 
 

Max. stroke

[mm]

100

 
 

Motor orientation

Right

 
 

Rear attachment

Single ear, ø 6,35 mm

 
 

Front attachment

Hole, ø 6,35 mm

 
 

Motor voltage

[V]

24

 
 

Force push

[N]

600

 
 

Force pull

[N]

600

 
 

Speed at no load

[mm/s]

10

 
 

Speed at max. load

[mm/s]

5

 
 

Retracted length

[mm]

200

 
 

Protection

X4

 

Options:
Cable, 1.6 m, with plug (jack plug, 1/4’’ 2-pole11
Cable, 1.6 m, no plug T
Motor without cover
Encoder