CAT 32B

The CAT modular design concept makes it easy to interchange critical components such as motors, gears, screws, attachments, etc. Custom built actuators are easily and cost efficiently built from standard parts. The CAT range flexibility makes it suitable for an infinite number of applications.

Drawing (click to enlarge)

 

Product group

CAT 32B

 
 

Max. stroke

[mm]

500

 
 

Motor type

24 V DC,flat motor,brake,IP20 (D24CB)

 
 

Motor orientation

Left

 
 

Rear attachment

Fork ear, ΓΈ 12,7 mm (A2)

 
 

Front attachment

Female thread, M12 (G4)

 
 

Force push

[N]

2 500

 
 

Force pull

[N]

2 500

 
 

Speed at no load

[mm/s]

33

 
 

Speed at max. load

[mm/s]

24

 
 

Retracted length

[mm]

667

 
 

Protection

IP 20

 
 

Options

No friction clutch

 

Note:
Click here to see drawings of front and rear attachments and motor options