CAP 43

The base for CAP positioning actuator series is the existing CAR linear actuator series and CAT Modular Range with a vast number of possibilities such as motors, front & rear attachments etc. Positioning accuracy and service life is ensured by detecting the position directly on the moving nut and by keeping the moving parts to a minimum.

Drawing (click to enlarge)

 

Product group

CAP 43A

 
 

Max. stroke

[mm]

100

 
 

Motor type

24 V DC,flat motor,IP44 (D24C)

 
 

Motor orientation

Right

 
 

Options

No

 
 

Force push

[N]

2 000

 
 

Force pull

[N]

2 000

 
 

Speed at no load

[mm/s]

26

 
 

Speed at max. load

[mm/s]

20

 
 

Protection

IP 44

 
 

Retracted length

[mm]

258

 
 

Rear attachment

Single ear, ø 12,0 mm (K1)

 
 

Front attachment

Fork ear, ø 10,1 mm (G5)

 

Note:
Click here to see drawings of front and rear attachments and motor options