Magforce WSP

The Magforce line consists of spindle lifting actuators with worm gears. They fulfil the highest demands for industrial and other applications. The actuators are available in several different motor versions. Magforce offers strong, fast and quiet movements with high safety and duty cycle. The actuators include many interface options as hall encoder, end switch, extended shaft etc.

Drawing (click to enlarge)

 

Product Group

Magforce WSP

 
 

Max. stroke

[mm]

200

 
 

Retracted length

[mm]

430

 
 

Load

[N]

500

 
 

Force push

[N]

500

 
 

Force pull

[N]

500

 
 

Speed at no load

[mm/s]

68

 
 

Speed at max. load

[mm/s]

57

 
 

Motor voltage

[V]

230

 
 

System of protection

IP54

 
 

weight

[kg]

5,7

 

Options:
brake, limit switch, ext. motorshaft, incr. encoder, potentiometer...