Magforce ASM

The Magforce line consists of spindle lifting actuators with worm gears. They fulfil the highest demands for industrial and other applications. The actuators are available in several different motor versions. Magforce offers strong, fast and quiet movements with high safety and duty cycle. The actuators include many interface options as hall encoder, end switch, extended shaft etc.

Drawing (click to enlarge)

 

Product Group

Magforce ASM

 
 

Quick delivery

Yes

 
 

Max. stroke

[mm]

200

 
 

Retracted length

[mm]

430

 
 

Load

[N]

1 000

 
 

Force push

[N]

1 000

 
 

Force pull

[N]

1 000

 
 

Speed at no load

[mm/s]

58

 
 

Speed at max. load

[mm/s]

48

 
 

Motor voltage

[V]

24

 
 

System of protection

IP44

 
 

weight

[kg]

5,0

 

Options:
brake, limit switch, ext. motorshaft, incr. encoder, potentiometer...