CALA

CALA 36 is a compact 12 or 24V DC actuator, intended for industrial use. The motor and drive spindle are connected in-line through a planetary gear assembly. This makes the compact design suitable in applications where space is restricted. A comprehensive range of suitable SKF control systems is available.

Drawing (click to enlarge)

 

Load

[N]

600

 
 

Max. stroke

[mm]

50

 
 

Front attachment

Fork end, ΓΈ = 10,1 mm (G5)

 
 

Motor voltage

[V]

24

 
 

Cable

Straight 1,9 m, no plug

 
 

Force push

[N]

600

 
 

Force pull

[N]

600

 
 

Speed at no load

[mm/s]

23

 
 

Speed at max. load

[mm/s]

12

 
 

Retracted length

[mm]

276

 
 

System of protection

IP44

 
 

Product Group

CALA