ILD stands for “Intelligent Linear Drive” and features electronic microprocessor technology for flexible, powerful and durable automation.
Load
[N]
2 000
Max. stroke
[mm]
200
Limit switches
Sensor for limit of travel, safety switch and customer switch
Motor voltage
[V]
230
Options
With back-up nuts
Force push
Force pull
Speed at no load
[mm/s]
Speed at max. load
Retracted length
620
System of protection
IP54
weight
[kg]
20
Product Group
ILD