ILD stands for “Intelligent Linear Drive” and features electronic microprocessor technology for flexible, powerful and durable automation.
Load
[N]
2 000
Max. stroke
[mm]
400
Limit switches
Sensor for limit of travel and safety switch
Motor voltage
[V]
230
Options
-
Force push
Force pull
Speed at no load
[mm/s]
200
Speed at max. load
Retracted length
820
System of protection
IP54
weight
[kg]
20
Product Group
ILD