(Available for project sales only, more than 100 pieces, please contact SKF)
The CAWA The CAWA is a powerful, sturdy yet compact linear drive unit designed for vertically hanging loads. Its smooth operation and clean lines make it especially suitable for use in patient lifters and similar applications. The CAWA can easily be mounted in an application using the T-slot running the full length of its body. There are 54 combinations of stroke lengths and carriages available as standard.

Drawing (click to enlarge)

 

Product Group

CAWA

 
 

Carriage length

[mm]

495

 
 

Max. torque

[Nm]

1 350

 
 

Max. stroke

[mm]

800

 
 

Total length

[mm]

1 483

 
 

Max. dynamic load

[N]

1 650

 
 

Max. static load

[N]

3 500

 
 

Supply voltage

[V]

24

 
 

Motor bracket

No

 
 

Motor cover

No

 
 

Max. speed

[mm/sec]

22-14

 
 

Profile

aluminium

 
 

Coating

natural anodized

 
 

EMC standard

EN55 022

 
 

Protection class

IP30

 
 

Temperature

+5°C to +40°C

 
 

Self locking

Yes

 
 

Max. current consumtion

[A]

6,8