The Matrix series includes powerful AC and DC-actuators. They run very quietly, take up little space and can be installed at virtually every angle in vertical or horizontal position.
Product Group
MAX 1
Max. stroke
[mm]
350
Motor voltage
[V]
24
Load
[N]
2 000
Colour
grey RAL 7 035
Cable
Straight, 2,5m, jack plug (stereo)
Orientation of rear attachment
Standard
Encoder
Encoder, 8 pulses /revolution
Force push
Force pull
Speed at no load
[mm/s]
9
Speed at max. load
6
Protection
IP66S
Retracted length
545