The Matrix series includes powerful AC and DC-actuators. They run very quietly, take up little space and can be installed at virtually every angle in vertical or horizontal position.
Product Group
MAX 6
Max. stroke
[mm]
150
Motor voltage
[V]
120 V AC/60Hz, integrated low voltage control
Load
[N]
4 000
Colour
grey RAL 7 035
Cable
No cable
Orientation of rear attachment
Standard
Force push
Force pull
Speed at no load
[mm/s]
10
Speed at max. load
8
Protection
IP66S
Retracted length
365